??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BCC M428-0000-1A-069-PX0825-250
HELP_VARIABLE
Company
Balluff
Description
Single-Ended Cordsets
Bill of material
BALLUFF BCC M428-0000-1A-069-PX0825-250
VERF
Availability
Available
BC
Order code
BCC0CLP
TC
Artikelbezeichnung
BCC M428-0000-1A-069-PX0825-250
PX
Product view
54648_01
ICON
TRAFFIC
Customs number
85444290
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Connection = M12x1-Female, angled, 8-pin, A-coded, Switching output = Complementary, Cable = PUR black, 25 m, drag chain compatible, Number of conductors = 8, Conductor cross-section = 0.25 mm², Cable temperature, fixed routing = -50...80 °C, Cable temperature, flexible routing = -25...80 °C, Operating voltage Ub = 30 VDC / 30 VAC, Rated current (40 °C) = 2.0 A, IP rating = IP67, IP68, IP69K, Approval/Conformity = CE, cULus, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.